PPS0503C95

Safety Signs

Polyester adhesive sign, 5.0" H x 3.0" W, caution header, 'When throwing switch use left hand and turn face away' (legend), polyester adhesive, black/yellow, 1 sign/card, 5 cards/package.

Specifications

Material

Polyester Adhesive

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

3.00

Width (mm)

76.2

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

When Throwing Switch Use Left…….

Overall Size W x H (In.)

3.50 x 5.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5.0000

Packaging Details

UPC

07498361573

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Catalogs

Safety Solutions Catalog

US English

Related Products