PPS0507W2100-F

Safety Signs

Polyester Arc Flash Label, Written in French.

Specifications

Material

Polyester Adhesive

Color

Black/Orange

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

7.00

Width (mm)

177.8

Color (Legend/Background)

Black/Orange

Labels Per Sheet

1

Legend

POTENTIAL ARC FLASH HAZARD

Overall Size W x H (In.)

7.00 x 5.00

Type

Basic

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498340271

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Catalogs

Safety Solutions Catalog

US English

Product Bulletins

Arc Flash Labeling Solutions

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products