PPS0514B265

Safety Signs

Polyester adhesive sign, 5" H x 14" W, blank header, 'No smoking' (legend), polyester adhesive, white/red, 1 sign/card, 5 cards/package.

Specifications

Material

Polyester Adhesive

Height (In.)

5.00

Height (mm)

127.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

White/Red

Header

Header Not Included On Sign

Legend

NO SMOKING

Overall Size W x H (In.)

14.00 x 5.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498392293

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0078

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1558

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products