PPS0710B114

Safety Signs

Polyester adhesive sign, 7.0" H x 10.0" W, blank header, 'Exit' (legend) with left-turn arrow, polyester adhesive, red/white, 1 sign/card, 1 card/package.

Specifications

Material

Polyester Adhesive

Overall Height (In.)

7.00

Overall Height (mm)

177.8

Overall Width (In.)

10.00

Overall Width (mm)

254.0

Legend

EXIT w/left-turn arrow

Legend Color

Red/White

Overall Size W x H (In.)

10.00 x 7.00

Product Type

Safety Signs

Sign Header

Header Not Included On Sign

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361617

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0298

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1490

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products