PPS0710C442

Safety Signs

Adhesive Sign, 7"H x 10"W, Caution Header Only

Specifications

Material

Polyester Adhesive

Color

Black/Yellow

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

BLANK

Overall Size W x H (In.)

10.00 x 7.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370399

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0067

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1666

Resources

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Catalogs

Safety Solutions Catalog

US English

Related Products