PPS0710D79

Safety Signs

Polyester adhesive sign, 7.0" H x 10.0" W, danger header, 'High voltage keep away' (legend), polyester adhesive, red and black/white, 1 sign/card, 1 card/package.

Specifications

Product Type

Safety Signs

Material

Polyester Adhesive

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

3.5

Overall Height (mm)

88.9

Legend

HIGH VOLTAGE KEEP AWAY

Overall Size W x H (In.)

10.00 x 7.00

Overall Size W x H (mm)

254.0 x 177.8

Sign Header

DANGER

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348969

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0060

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1490

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products