PPS0710G001

Safety Signs

Photoluminescent safety sign, 7.0" H x 10.0" W, 'Exit' (legend), photoluminescence adhesive polyester, red/white, 1 sign/card, 1 card/package.

Specifications

Material

Photoluminescence Adhesive Polyester

Color

Red/White

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Red/White

Header

Header Not Included On Sign

Legend

EXIT

Overall Size W x H (In.)

10.00 x 7.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498354112

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1644

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products