PPS0710G020

Safety Signs

Photoluminescent safety sign, 7.0" H x 10.0" W, 'In case of fire do not use elevators use stairways' (legend) with symbol, photoluminescence adhesive polyester, red and black/white, 1 sign/card, 1 card/package.

Specifications

Product Type

Safety Signs

Material

Photoluminescence Adhesive Polyester

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

7

Overall Height (mm)

177.8

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Red/White

Legend

In case of fire do not use elevators Use Stairways

Legend Color

Red and Black/White

Overall Size W x H (In.)

10.00 x 7.00

Sign Header

Header Not Included On Sign

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498354115

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1644

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products