PPS1014BWHT

Safety Signs

Adhesive Sign, 10"H x 14"W, Blank, White.

Specifications

Material

Polyester Adhesive

Color

White

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

White

Header

Header Not Included On Sign

Legend

BLANK

Overall Size W x H (In.)

14.00 x 10.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370416

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0070

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1762

Resources

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Catalogs

Safety Solutions Catalog

US English

Related Products