PPS1014D28

Safety Signs

Polyester adhesive sign, 10.0" H x 14.0" W, danger header, '_____Volts' (legend), polyester adhesive, red and black white, 1 sign/card, 1 card/package.

Specifications

Material

Polyester Adhesive

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

___ VOLTS

Overall Size W x H (In.)

14.00 x 10.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341860

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0070

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1762

Resources

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products