PPS1420BWHT

Safety Signs

Adhesive Sign, 14"H x 20"W, Blank, White.

Specifications

Material

Polyester Adhesive

Color

White

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

20.00

Width (mm)

508.0

Color (Legend/Background)

White

Header

Header Not Included On Sign

Legend

BLANK

Overall Size W x H (In.)

20.00 x 14.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370417

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.8464

Resources

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Related Products