PPS1420BYEL

Safety Signs

Adhesive Sign, 14"H x 20"W, Blank, Yellow.

Specifications

Material

Polyester Adhesive

Color

Yellow

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

20.00

Width (mm)

508.0

Color (Legend/Background)

Yellow

Header

Header Not Included On Sign

Legend

BLANK

Overall Size W x H (In.)

20.00 x 14.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370414

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0626

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

1.5653

Resources

Part Drawings

PVS and PPS Safety Signs: C10952

US English

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Related Products