PRS0710C97

Safety Signs

Polyethylene sign, 7.0" H x 10.0" W, caution header, 'Do not operate without guards' (legend), rigid polyethylene, black/yellow, 1 sign/card, 1 card/package.

Specifications

Material

Rigid Polyethylene

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

Do Not Operate Without Guards

Overall Size W x H (In.)

10.00 x 7.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362340

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0125

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1250

Resources

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Related Products