PRS0710D440

Safety Signs

Non-Adhesive Sign, 7"H x 10"W, Danger Header Only

Specifications

Material

Rigid Polyethylene

Color

Red/Black/White

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

BLANK

Overall Size W x H (In.)

10.00 x 7.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392543

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0129

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1288

Resources

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Related Products