Note |
Sold in US and Canada only |
Application |
Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535. |
CE Compliant |
NA |
Color |
Red/Black/White |
Dimensions (In.) |
7" x 10" |
Environment |
2 years |
Height (In.) |
7.00 |
Height (mm) |
177.8 |
Legend |
DANGER ELECTRICAL HAZARD AUTHORIZED PERSONNEL ONLY |
Material |
Polyethylene Plastic |
Operating Temperature |
-90° to 168°F |
Part Features |
Rounded corners with 3/16" mounting holes for easy installation, 0.055" thick with good impact resistance and surface image with non-glare finish, Suitable for indoor or outdoor; contains UV inhibitors, Manufactured with 50% recycled plastic and is recyclable (Code 2). |
Thickness (In.) |
0.055 |
Thickness (mm) |
1.397 |
UL Listed |
No |
Width (In.) |
10.00 |
Width (mm) |
254.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305607919 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0022 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalogs |
Industrial Safety Solutions |
US English |
|
Catalog Cut Sheets |
Safety Signs & Labels Catalog |
US English |