PRS0710N443

Safety Signs

Non-Adhesive Sign, 7"H x 10"W, 'Notice'

Specifications

Material

Rigid Polyethylene

Color

Blue/White

Height (In.)

7.00

Height (mm)

177.8

Width (In.)

10.00

Width (mm)

254.0

Color (Legend/Background)

Blue and Black/White

Header

NOTICE

Legend

BLANK

Overall Size W x H (In.)

10.00 x 7.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392546

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1648

Resources

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Related Products