PRS0710W67

Safety Signs

Polyethylene sign, 7.0" H x 10.0" W, warning header, 'Men working' (legend), rigid polyethylene, black/orange, 1 sign/card, 1 card/package.

Specifications

Product Type

Safety Signs

Material

Rigid Polyethylene

Overall Width (In.)

10

Overall Width (mm)

254

Overall Height (In.)

7

Overall Height (mm)

177.8

Legend

Men Working

Legend Color

Black/Orange

Overall Size W x H (In.)

10.00 x 7.00

Sign Header

WARNING

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362344

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0156

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1563

Resources

Part Drawings

Rigid Safety Sign - PRS

US English

Related Products