PRS0910D453

Safety Signs

Non-adhesive rigid sign, 7.0" H x 10.0" W, bilingual danger (english/spanish), 'Keep away' / 'Alta tension' (legend), rigid polyethylene, red and black/white, 1 sign/card, 1 card/package.

Specifications

Product Type

Safety Signs

Material

Rigid Polyethylene

Overall Width (In.)

9

Overall Width (mm)

228.6

Overall Height (In.)

10

Overall Height (mm)

254

Legend

KEEP AWAY/ALTA TENSION

Legend Color

Blue/White

Overall Size W x H (In.)

9.00 x 10.00

Sign Header

DANGER/PELIGRO

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498327155

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0130

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1304

Resources

Part Drawings

Rigid Safety Sign - PRS

US English

Related Products