Safety Sign, 10.00" H x14.00" W, 'PLEASE...FLUSH AFTER USING' (legend), Polyethylene Plastic, Black on White.
Note | Sold in US and Canada only |
Product Type | Safety Sign |
Application | Accident Prevention Signs Indicate the Potential Type or Degree of Hazard in Order to Avoid Accidental Injury or Property Damage. This is Achieved by Conveying Clear, Quickly Understood Messages in Accordance with OSHA 29 CFR 1910.145 and ANSI Z535. |
Material | Polyethylene Plastic |
Environment | Indoor/Outdoor |
Durability (yr) | 2 |
Legend Color | Black |
Background Color | White |
Resistance Properties | Impact-Resistant |
Standards Met | RoHS Compliant, OSHA 29 CFR § 1926.1422 Signals |
Overall Thickness (In.) | 0.055 |
Overall Thickness (mm) | 1.397 |
Overall Width (In.) | 14 |
Overall Width (mm) | 355.6 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 168 |
Minimum Operating Temperature (°C) | -67 |
Minimum Operating Temperature (°F) | -90 |
Part Features | Rounded corners with 3/16" mounting holes for easy installation, 0.055" thick with good impact resistance and surface image with non-glare finish, Suitable for indoor or outdoor; contains UV inhibitors, Manufactured with 50% recycled plastic and is recyclable (Code 2). |
UPC | 61305609033 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0045 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Safety Signs & Labels Catalog | English | |
Catalogs | Industrial Safety Solutions | English |