PRS1014BYEL

Safety Signs

Non-Adhesive Sign, 10"H x 14"W, Yellow

Specifications

Color

Yellow

Height (In.)

10.00

Height (mm)

254.0

Color (Legend/Background)

Yellow

Header

Header Not Included On Sign

Legend

BLANK

Material

Rigid Polyethylene

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370422

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0176

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1762

Related Products