PRS1014C442

Safety Signs

Non-Adhesive Sign, 10"H x 14"W, Caution Header Only

Specifications

Material

Rigid Polyethylene

Color

Blue/Yellow

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

BLANK

Overall Size W x H (In.)

14.00 x 10.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392541

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0209

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2090

Resources

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Related Products