PRS1014C85

Safety Signs

Polyethylene sign, 10.0" H x 14.0" W, caution header, 'Ear protection required' (legend) with symbol, rigid polyethylene, black/yellow, 1 sign/card, 1 card/package.

Specifications

Material

Rigid Polyethylene

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

Black/Yellow

Header

CAUTION

Legend

Ear Protection Required

Overall Size W x H (In.)

14.00 x 10.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362353

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0209

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2090

Related Products