PRS1014D70

Safety Signs

Non-adhesive rigid sign, 10.0" H x 14.0" W, danger header, 'Electrical equipment authorized personnel only' (legend), rigid polyethylene, red and black/white, 1 sign/card, 1 card/package.

Specifications

Material

Rigid Polyethylene

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

ELECTRICAL EQUIPMENT AUTHORIZED PERSONNEL ONLY

Overall Size W x H (In.)

14.00 x 10.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391672

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0203

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2029

Related Products