Material |
Rigid Polyethylene |
Height (In.) |
10.00 |
Height (mm) |
254.0 |
Width (In.) |
14.00 |
Width (mm) |
355.6 |
Color (Legend/Background) |
Red and Black/White |
Header |
DANGER |
Legend |
High Voltage Overhead |
Overall Size W x H (In.) |
14.00 x 10.00 |
Product Type |
Safety Signs |
Signs Per Card |
1 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498362367 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0208 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.2080 |