PRS1014N443

Safety Signs

Non-Adhesive Sign, 10"H x 14"W, Notice Header Only

Specifications

Material

Rigid Polyethylene

Color

Blue/White

Height (In.)

10.00

Height (mm)

254.0

Width (In.)

14.00

Width (mm)

355.6

Color (Legend/Background)

Blue and Black/White

Header

NOTICE

Legend

BLANK

Overall Size W x H (In.)

14.00 x 10.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392547

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0221

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2214

Resources

Catalog Cut Sheets

PPS0710BWHT Product Page

US English

Related Products