PRS1420D440

Safety Signs

Non-Adhesive Sign, 14.00"H x 20.00"W, Danger, Header Only

Specifications

Color

Red/Black/White

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

20.00

Width (mm)

508.0

Header

DANGER

Legend

BLANK

Material

Rigid Polyethylene

Overall Size W x H (In.)

20.00 x 14.00

Product Type

Safety Signs

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392545

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0846

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8464

Resources

Catalogs

Safety Solutions Catalog

US English

Related Products