PRS1420D75

Safety Signs

Non-adhesive rigid sign, 14.0" H x 20.0" W, danger header, 'High voltage unauthorized personnel keep out' (legend), rigid polyethylene, red and black/white, 1 sign/card, 1 card/package.

Specifications

Material

Rigid Polyethylene

Height (In.)

14.00

Height (mm)

355.6

Width (In.)

20.00

Width (mm)

508.0

Color (Legend/Background)

Red and Black/White

Header

DANGER

Legend

HIGH VOLTAGE UNAUTHORIZED PERSONNEL KEEP OUT

Overall Size W x H (In.)

20.00 x 14.00

Product Type

Safety Signs

Signs Per Card

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391735

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3204

Resources

Part Drawings

PRS Semi Rigid Safety Sign Part Drawing

US English

Related Products