PRS1818B4933

Safety Signs

Safety Sign, 18.00" H x18.00" W, 'STOP SOUND HORN PROCEED WITH CAUTION' (legend), Polyethylene Plastic, Red/Black/White.

Specifications

Material

Polyethylene Plastic

Overall Width (In.)

18

Overall Width (mm)

457.2

Overall Height (In.)

18

Overall Height (mm)

457.2

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Environment

2 years

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

Red/Black/White

Dimensions (In.)

18" x 18"

Legend

STOP SOUND HORN PROCEED WITH CAUTION

Part Features

3/16" mounting holes for easy installation, 0.055" thick with good impact resistance and surface image with non-glare finish, Suitable for indoor or outdoor; contains UV inhibitors, Manufactured with 50% recycled plastic and is recyclable (Code 2).

Thickness (In.)

0.055

Thickness (mm)

1.397

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609396

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0103

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Related Products