PRSG1014B4504

Safety Signs

Safety Sign, 10.00" H x14.00" W, 'EXIT/SALIDA' (legend), Lumi-Glow™ Plastic, Red on Glow.

Specifications

Material

Lumi-Glow™ Plastic

Overall Width (In.)

14

Overall Width (mm)

355.6

Overall Height (In.)

10

Overall Height (mm)

254

Maximum Operating Temperature (°C)

87

Maximum Operating Temperature (°F)

190

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-45

Minimum Operating Temperature (°F)

-50

Environment

3 years

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

Red/Glow

Dimensions (In.)

10" x 14"

Legend

EXIT/SALIDA

Part Features

Rounded corners with 3/16" mounting holes for easy installation, 0.060" polycarbonate plastic with 10-mil photoluminescent film, Semi-rigid and impact resistant, Ideal for long-term durability.

Thickness (In.)

0.07

Thickness (mm)

1.778

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609536

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0057

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products