PRSG1014B7323

Safety Signs

Safety Sign, 10.00" H x14.00" W, 'EMERGENCY EVACUATION ROUTE (ARROW LEFT)' (legend), Lumi-Glow™ Plastic, Red on Glow.

Specifications

Note

Sold in US and Canada only

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

CE Compliant

NA

Color

Red/Glow

Dimensions (In.)

10" x 14"

Environment

3 years

Height (In.)

10.00

Height (mm)

254.0

Legend

EMERGENCY EVACUATION ROUTE (ARROW LEFT)

Material

Lumi-Glow™ Plastic

Operating Temperature

-50° to 190°F

Part Features

Rounded corners with 3/16" mounting holes for easy installation, 0.060" polycarbonate plastic with 10-mil photoluminescent film, Semi-rigid and impact resistant, Ideal for long-term durability.

Thickness (In.)

0.07

Thickness (mm)

1.778

UL Listed

No

Width (In.)

14.00

Width (mm)

355.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305608629

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0057

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Related Products