PSS028

Safety Signs

Safety Sign, 3.38" H x2.13" W, 'MOBILE CRANE HAND SIGNALS' (legend), Plastic, Orange/Black/Gray on White.

Specifications

Material

Plastic

Overall Width (In.)

2.125

Overall Width (mm)

54.1

Overall Height (In.)

3.375

Overall Height (mm)

85.85

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

Not recommended for outdoor use

Application

Keep a visual reminder of proper hand signals close at hand for easy reference.

Color

Orange/Black/Gray/White

Dimensions (In.)

3.375" x 2.125"

Legend

MOBILE CRANE HAND SIGNALS

Part Features

Mobile Crane Hand Signals quick-reference fits in your pocket, 0.035" thick plastic card measures 3-3/8" x 2-1/8", Printed in color on both sides.

Thickness (In.)

0.024

Thickness (mm)

0.6096

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606759

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PSS0** Crane Wallet Cards Drawing

US English

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Related Products