PSS3P4392

Safety Signs

Safety Sign, 12.00" H x14.00" W, 'FIRE EXTINGUISHER (ARROW DOWN)/EXTINTOR DE INCENDIOS' (legend), Plastic, White on Red.

Specifications

Note

Sold in US and Canada only

Application

When you need identification, location, and direction, Projection™ Signs can be seen from various angles for extra visibility. Hang signs along hallways, stairways, corridors, and doorways.

CE Compliant

No

Color

White/Red

Dimensions (In.)

12" x 9" Panel

Environment

2 years

Height (In.)

12.00

Height (mm)

304.8

Legend

FIRE EXTINGUISHER (ARROW DOWN)/EXTINTOR DE INCENDIOS

Material

Plastic

Operating Temperature

-40° to 212°F

Part Features

3D Projection Sign features (2) 12" x 9" panels that project 7" from the wall at a 45 degree angle (overall width is 14"), Durable 0.10" thick high-impact plastic construction, Flanged edges have pre-drilled mounting holes for easy installation, Sign includes both self-adhesive foam tape and screws for mounting versatility.

Thickness (In.)

7

Thickness (mm)

177.8

UL Listed

No

Width (In.)

14.00

Width (mm)

355.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305609768

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6806

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PSS*P**** Projection Signs Drawing

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products