PSS3P4658

Safety Signs

Safety Sign, 12.00" H x14.00" W, 'AED AUTOMATED EXTERNAL DEFIBRILLATOR (ARROW DOWN)/AED DEFIBRILLATOR AUTOMATIZADO EXTERNO' (legend), Plastic, Red/Black on White.

Specifications

Material

Plastic

Overall Width (In.)

14

Overall Width (mm)

355.6

Overall Height (In.)

12

Overall Height (mm)

304.8

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

212

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Environment

2 years

Application

When you need identification, location, and direction, Projection™ Signs can be seen from various angles for extra visibility. Hang signs along hallways, stairways, corridors, and doorways.

Color

Red/Black/White

Dimensions (In.)

12" x 9" Panel

Legend

AED AUTOMATED EXTERNAL DEFIBRILLATOR (ARROW DOWN)/AED DEFIBRILLATOR AUTOMATIZADO EXTERNO

Part Features

3D Projection Sign features (2) 12" x 9" panels that project 7" from the wall at a 45 degree angle (overall width is 14"), Durable 0.10" thick high-impact plastic construction, Flanged edges have pre-drilled mounting holes for easy installation, Sign includes both self-adhesive foam tape and screws for mounting versatility.

Thickness (In.)

7

Thickness (mm)

177.8

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609774

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6806

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PSS*P**** Projection Signs Drawing

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products