PSS9P4011

Safety Signs

Safety Sign, 8.00" H x8.00" W, 'AED AUTOMATED EXTERNAL DEFIBRILLATOR' (legend), Plastic, Red/Black on White.

Specifications

Material

Plastic

Overall Width (In.)

8

Overall Width (mm)

203.2

Overall Height (In.)

8

Overall Height (mm)

203.2

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

212

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Environment

2 years

Application

When you need identification, location, and direction, Projection™ Signs can be seen from various angles for extra visibility. Hang signs along hallways, stairways, corridors, and doorways.

Color

Red/Black/White

Dimensions (In.)

8" x 8" Panel

Legend

AED AUTOMATED EXTERNAL DEFIBRILLATOR

Part Features

90D Projection Sign features an 8" x 8" panel with the message on both sides for optimal viewing, Durable 0.10" thick high-impact plastic construction, Flanged edge has pre-drilled mounting holes for easy installation, Sign includes both self-adhesive foam tape and screws for mounting versatility.

Thickness (In.)

1.5

Thickness (mm)

38.1

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609501

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PSS*P**** Projection Signs Drawing

US English

Related Products