PSSE002

Safety Signs

Safety Sign, 7.50" H x12.25" W, 'EXIT' (legend), Thermoplastic, Red on White.

Specifications

Material

Thermoplastic

Overall Width (In.)

12.25

Overall Width (mm)

311.15

Overall Height (In.)

7.5

Overall Height (mm)

190.5

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

0

Minimum Operating Temperature (°F)

32

Environment

Not recommended for outdoor use

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

Color

Red/White

Dimensions (In.)

7.5" x 12.25" x 1.75"

Legend

EXIT

Part Features

Scratch- and corrosion-resistant thermoplastic housing measures 7-1/2"H x 12-1/4"W x 1-3/4"D, 6"H x 3/4" stroke letters, 120 or 277 field selectable inputs, Can be wall or ceiling mounted, Includes rechargeable nickel cadmium battery.

Thickness (In.)

1.75

Thickness (mm)

44.45

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605969

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0930

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products