PSSE003

Safety Signs

Safety Sign, 7.50" H x12.00" W, 'EXIT' (legend), Steel.

Specifications

Note

Sold in US and Canada only

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

CE Compliant

NA

Color

Red/White

Dimensions (In.)

7.5" x 12" x 2.25"

Environment

Not recommended for outdoor use

Height (In.)

7.50

Height (mm)

190.5

Legend

EXIT

Material

Steel

Operating Temperature

32° to 122°F

Part Features

Durable 20-gauge steel housing measures 7-1/2"H x 12"W x 2-1/4"D, 6"H x 3/4" stroke letters, 120 or 277 field selectable inputs, Universal mounting pattern and keyhole slots are stamped into the back plate.

Thickness (In.)

2.25

Thickness (mm)

57.15

UL Listed

No

Width (In.)

12.00

Width (mm)

304.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605970

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1172

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Related Products