obsolete

PSSE005

Safety Signs

Safety Sign, 9.63" H x14.19" W, 'EXIT' (legend), ABS Plastic Frame.

Specifications

Material

ABS Plastic

Overall Width (In.)

14.188

Overall Width (mm)

360.43

Overall Height (In.)

9.625

Overall Height (mm)

244.6

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-55

Minimum Operating Temperature (°F)

-67

Environment

Not recommended for outdoor use

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

Color

White/Red

Dimensions (In.)

9.625" x 14.188" x 1.5"

Legend

EXIT

Part Features

Illuminated by tritium gas-filled, hermetically-sealed glass tubes, Consumes no energy; maintenance free, 6"H x 3/4" stroke letters, red polycarbonate faceplate, removable directional arrows, Highly durable, vibration and waterproof, Hardware included for ceiling, end, or surface mount.

Thickness (In.)

1.5

Thickness (mm)

38.1

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605972

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products