PSSE016GN

Safety Signs

Safety Sign, 8in x 13.5in, "EXIT", Plastic with colored letters on glow-in-the-dark background, punch-out directional arrows, Durable, impact-resistant plastic with 4 corner mounting holes, Not recommended for outdoor use, Green on Glow, Pack of 1.

Specifications

Material

Plastic

Overall Width (In.)

13.5

Overall Width (mm)

342.9

Overall Height (In.)

8

Overall Height (mm)

203.2

Maximum Operating Temperature (°C)

347

Maximum Operating Temperature (°F)

175

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-22

Minimum Operating Temperature (°F)

-30

Environment

Not recommended for outdoor use

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

Color

Green/Glow

Dimensions (In.)

7.5" x 13"

Legend

EXIT

Part Features

Sign size: 7-1/2"H x 13"W; Letter size: 6"H x 13/16" stroke, 50-ft. viewing distance, Colored letters on glow-in-the-dark background; punch-out directional arrows, Durable, impact-resistant plastic with 4 corner mounting holes, Wall mount only.

Thickness (In.)

0.25

Thickness (mm)

6.35

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609433

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0156

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PSSE**** Glow in the Dark Exit Signs

US English

Related Products