PSSE023GN

Safety Signs

Safety Sign, 9.75" H x16.25" W, 'EXIT' (legend), Plastic Case, Glow on Green.

Specifications

Material

Plastic

Overall Width (In.)

16.25

Overall Width (mm)

412.75

Overall Height (In.)

9.75

Overall Height (mm)

247.65

Maximum Operating Temperature (°C)

347

Maximum Operating Temperature (°F)

175

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-22

Minimum Operating Temperature (°F)

-30

Environment

Not recommended for outdoor use

Application

Lighted exit signs are required, dependable marking installed in hallways, stairways, corridors, and doorways for egress of building occupants.

Color

Glow/Green

Dimensions (In.)

8.75" x 15.375" x .75"

Legend

EXIT

Part Features

Sign size: 8-3/4"H x 15-3/8"W x 3/4"D; Letter size: 7"H x 7/8" stroke, 50-ft. viewing distance, Photoluminescent panel is housed inside a durable plastic casing, Punch-out directional arrows, Mounting hardware included for surface, flag, or ceiling mount.

Thickness (In.)

2

Thickness (mm)

50.8

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609441

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1834

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Part Drawings

PSSE**** Glow in the Dark Exit Signs

US English

Related Products