PSSFB4055

Safety Signs

Safety Sign, 24.00" H x18.00" W, 'STOP PROCEED SLOWLY' (legend), Plastic, White on Red.

Specifications

Material

Plastic

Overall Width (In.)

18

Overall Width (mm)

457.2

Overall Height (In.)

24

Overall Height (mm)

609.6

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

Not recommended for outdoor use

Application

Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.

Color

White/Red

Dimensions (In.)

24" x 18"

Legend

STOP PROCEED SLOWLY

Part Features

Highly visible fluorescent sign alerts and warns to look out for potential hazards, Printed on durable .060" plastic with mounting holes, Fluorescent red with large, universally recognized "STOP" design.

Thickness (In.)

0.06

Thickness (mm)

1.524

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305609443

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0150

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Safety Signs & Labels Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products