PSTB001

Motivational

Motivational, Safety Signs, Turn-a-Day Scoreboards, Plastic, 36X24, ON THE JOB SAFETY BEGINS HERE - THIS PLANT HAS WORKED -- DAYS WITHOUT A LOST TIME ACCIDENT - ACCIDENTS ARE AVOIDABLE.

Specifications

Material

Plastic

Overall Width (mm)

609.6

Overall Height (mm)

914.4

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Environment

Indoor

Application

Safety scoreboard has built-in turn dial to display safe days, motivating employees to work safely.

Color

Green/Black/Red/White

Dimensions (In.)

36" x 24"

Legend

ON THE JOB SAFETY BEGINS HERE - THIS PLANT HAS WORKED -- DAYS WITHOUT A LOST TIME ACCIDENT - ACCIDENTS ARE AVOIDABLE

Maximum Overall Height (mm)

914.4

Part Features

Constructed of lightweight, durable .125" thick plastic, Number dials on back independently rotate to any combination from 0 to 9999 days, Matte surface with excellent resistance to chemicals and other corrosive conditions, Corner holes for ease in mounting

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606070

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0625

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Motivation Catalog

US English

Related Products