PSTB002

Motivational

Motivational, Safety Signs, Write-a-Day Scoreboards, Plastic, 20X14, SETTING THE STANDARD IN SAFETY...QUALITY...EXCELLENCE…-- DAYS WITHOUT AN ACCIDENT.

Specifications

Material

Plastic

Overall Width (mm)

355.6

Overall Height (mm)

508

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

168

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-67

Minimum Operating Temperature (°F)

-90

Environment

Indoor

Application

Keep track of consecutive accident-free days in an affordable way!

Color

Black/White/Green

Dimensions (In.)

20" x 14"

Legend

SETTING THE STANDARD IN SAFETY...QUALITY...EXCELLENCE…-- DAYS WITHOUT AN ACCIDENT

Maximum Overall Height (mm)

508

Part Features

Constructed of lightweight, durable .125" thick plastic, Using a dry-erase marker, simply write-in and wipe-off on the poly-coated space provided, Corner holes for ease in mounting

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606071

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0203

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Motivation Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products