PSTB010

Motivational

Motivational, Safety Signs, Electronic Scoreboard, Aluminum, 28X20. WE HAVE WORKED ---- DAYS WITHOUT A LOST TIME ACCIDENT - GREEN SAFE - RED ACCIDENT

Specifications

Material

Aluminum

Overall Width (mm)

508

Overall Height (mm)

711.2

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

23

Minimum Operating Temperature (°F)

-10

Environment

Indoor

Application

Count safe work days in two colors with Electronic Safety Scoreboards.

Color

White/Green/Red/Black/Silver

Dimensions (In.)

28" x 20" x 2"

Legend

WE HAVE WORKED ---- DAYS WITHOUT A LOST TIME ACCIDENT - GREEN SAFE - RED ACCIDENT

Maximum Overall Height (mm)

711.2

Part Features

Durable, frameless aluminum construction with built-in rear mounting brackets, Four-digit bright LED display with 2-1/2"H numbers, Operates on 110 VAC with 6-ft. power cord, Display can be set to count days or flash between days, date, and clock, Tamper-proof display easily sets with handheld remote control

Thickness (mm)

50.8

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606079

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5720

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Motivation Catalog

US English

Related Products