PTS004

Traffic Signs

Traffic Signs, 18X12, Reflective Aluminum, HANDICAPPED PARKING (ADA SYMBOL)

Specifications

Material

Reflective Aluminum

Overall Width (mm)

304.8

Overall Height (mm)

457.2

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5-7 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

White/Blue

Dimensions (In.)

18" x 12"

Legend

HANDICAPPED PARKING (ADA SYMBOL)

Maximum Overall Height (mm)

457.2

Part Features

Engineer-Grade Prismatic reflective sheeting bonded to 0.080" thick aluminum, UV-resistant inks prevent fading from outdoor exposure, Supplied with top and bottom center holes for post- or fence-mounting, Guaranteed for 5 years, Complies with MUTCD specifications

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606422

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Part Drawings

PTS TRAFFIC SIGNS

US English

Related Products