PTS009V36

Traffic Signs

Traffic Signs, Roll-up Construction Signs, 36X36, Mesh Vinyl, BE PREPARED TO STOP

Specifications

Material

Mesh Vinyl

Overall Width (mm)

914.4

Overall Height (mm)

914.4

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Environment

1 year

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Black/Orange

Dimensions (In.)

36" x 36"

Legend

BE PREPARED TO STOP

Maximum Overall Height (mm)

914.4

Part Features

Roll-up Construction Signs are quick to set up and easy to take down and store, Highly visible orange signs with contrasting black messages and symbols, Mesh Vinyl - Non-reflective PVC extruded over polyester strands, ideal for daytime-only applications, Designed with four corner pockets to insert cross-ribs (sold separately - PTS203)

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605996

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1250

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products