PTS018V36

Traffic Signs

Traffic Signs, Roll-up Construction Signs, 7X22, Mesh Vinyl, 500 FT

Specifications

Material

Mesh Vinyl

Overall Width (In.)

NA

Overall Width (mm)

558.8

Overall Height (In.)

NA

Overall Height (mm)

177.8

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Environment

1 year

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Black/Orange

Dimensions (In.)

7" x 22"

Legend

500 FT

Maximum Overall Height (mm)

177.8

Operating Temperature

-20°F to 176°F

Part Features

Roll-up Construction Signs are quick to set up and easy to take down and store, Highly visible orange signs with contrasting black messages and symbols, Mesh Vinyl - Non-reflective PVC extruded over polyester strands, ideal for daytime-only applications, Designed with four corner pockets to insert cross-ribs (sold separately - PTS203)

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606017

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0156

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Related Products