PTS155

Traffic Signs

Traffic Signs, Legend Blank, 30X30, Reflective Aluminum/Solar Panel, STOP

Specifications

Material

Reflective Aluminum/Solar Panel

Overall Width (mm)

762

Overall Height (mm)

762

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

7 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

White/Red

Dimensions (In.)

30" x 30"

Legend

STOP

Maximum Overall Height (mm)

762

Part Features

Flashing LED lights, combined with DG High-Prism sheeting, provide long-range visibility—up to two miles away!, Eco-friendly, solar-powered battery keeps lights flashing 24 hours a day—even during power outages, Heavy-duty aluminum construction with fully enclosed wiring withstands harsh elements, Easy, inexpensive installation; no wiring involved, MUTCD-compliant for public roadway use

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606027

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.6667

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products