PTS171

Traffic Signs

Hardware set to secure traffic signs to posts, 2 nuts, 2 bolts, 4 washers

Specifications

Material

Steel

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

7 years

Application

Secure traffic signs to posts with mounting hardware set.

Color

Silver

Legend

NONE

Part Features

Hardware set includes: 2 bolts, 2 nuts, 4 washers, Size: 2" x 5/16", Sized for use with traffic signs and sign posts with 3/8" holes

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606029

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0017

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

Traffic Signs Catalog

US English

Related Products