PTS174

Traffic Signs

U-Channel Sign Posts, Steel, 6-FT, Galvanized finish, Green.

Specifications

Material

Steel

Overall Width (mm)

79.375

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

7 years

Application

Mount your sign on these rugged steel U-Channel Sign Posts.

Color

Green

Dimensions (In.)

6-ft x 3-1/8"

Legend

NONE

Part Features

, Standard weight (1.12-lb./ft.) steel post, 3/8" holes on 1-inch centers along the length, Green finish, 6'L x 2.187"W x .875"D, Approved by FHWA; Meets NCHRP-350 criteria

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606032

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1953

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products