PTS180

Traffic Signs

Sign Stand, Iron Base, 18", Steel Post

Specifications

Material

Iron/Steel

Overall Height (mm)

1219.2

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

200

Note

Sold in US and Canada only

Minimum Operating Temperature (°C)

-34

Minimum Operating Temperature (°F)

-30

Environment

5 years

Application

Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.

Color

Black

Diameter (mm)

457.2

Dimensions (In.)

Base: 18"; Post: 48"

Legend

NONE

Maximum Overall Height (mm)

1219.2

Part Features

Base is solid, heavyweight cast iron, Base is 18" in diameter and weighs 37-lbs. for stability,The 1-7/8" outside diameter x 48"H steel post can accommodate sign sizes up to 24" x 24", Includes sign mounting hardware

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305606038

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Traffic Signs Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products